Marque: Connector Mfg. Co. (CMC)
No de catalogue: NA350-8
Clear plated for low-contact resistance.;Fully tested to ANSI C119.4 for Class ‘A’ connectors.;Offers fast, economical, reusable, and dependable connections.;Supplied with aluminum radial-tipped set-screws.;Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength.;Includes CO-OX oxide inhibitor in all conductor holes and stud-mounting hole.;Each unit individually wrapped and labeled for ease of identification and cleanliness.;For installation, CMC® recommends the use of a 9” insulated Allen wrench.;A torque wrench should be used to ensure the proper torque is achieved.
Catalog Number
NA350-8
Matériau
Aluminum
UPC
192663069842
Dimensions
7.43 po x 1 po x 1.25 po
Hauteur
1.25 in
Largeur
1 in
Longueur
7.43 in
Tension nominale
600 V
Plage de conducteurs
350 Kcmil - #12 AWG