Image of H306B AC and DC Hipot with Megohmmeter
Image of H306B AC and DC Hipot with Megohmmeter

AC and DC Hipot with Megohmmeter

Brand: Hipotronics

Catalog ID: H306B

The H306B Bench Top AC and DC Hipot Tester with Megohmmeter is an accurate bench type instrument designed to perform insulation tests on all types of electrical system components, assemblies and apparatus. It is designed for ac dielectric tests, dc dielectric tests and insulation resistance measurements with direct megohmmeter readings at 500V dc output. The AC/DC output configuration eliminates the need for purchasing separate AC and DC hipots. Output connected voltmeter ensures accurate voltage measurements regardless of output loading. They are capable of testing to most industry specifications such as UL, CSA, VDE, IEC, and MIL for dielectric withstand testing.

  • Continuously adjustable test voltage from zero to rated voltage
  • Shielded output cable
  • Adjustable Overload from 10 to 110% of rated current output
  • Audible/Visual alarms provide a clear indication of overload situation
  • Zero start interlock ensures that the voltage control is at zero before HV can be energized
  • Shorting solenoid grounds output cable and object under test
  • Guard Circuit bypass unwanted stray leakage currents
  • Adjustable electronic meter for accuracy

Product details

General

Accessories

  • Grounding Stick: 120kV DC Max Voltage
  • Fixed Test Probe: 25kV Max voltage
  • Test Cage: 25kV Max Voltage
  • Spare Parts Kit
  • Extra Test Lead
  • Extended Warranty: One year extended warranty

Application

  • Capacitors
  • Transformers
  • Wire and Cable
  • Coils and Chokes
  • Connectors
  • Medical Devices
  • Appliances

Catalog Number

H306B

Resources and downloads