Calibration & Testing Services
If you are experiencing any trouble with your equipment or are in need of calibration, give us a call and after a short discussion, we can determine if someone should come onsite to your facility for further evaluation and repair or if the equipment should be sent to our factory. There are many large HIPOTRONICS systems that have been in operation for 40+ years, and to keep these as well as newer equipment running, we recommend they be evaluated. For most high voltage test and measurement equipment, annual calibrations or performance checks are recommended to ensure proper operation and accuracy. For SCS performance tests, calibration is recommended at least every 5 years. The Calibration Laboratory at HIPOTRONICS is an independent calibration laboratory for electrical parameters & HV measuring systems for: AC voltages, and DC voltages. All tests and calibrations are done according to EN17025 standards. We provide customers with reports and certificates for all products according to a variety of national and international standards such as:
- IEC 60060-1 Ed. 3.0 (2010-09)
- IEC 60060-2 Ed. 3.0 (2010-11)
- IEC 61083-2 Ed. 2.0 (2013-xx)
- and many more