Image of 8175 Series Modular High Voltage DC
Image of 8175 Series Modular High Voltage DC

Modular High Voltage DC

Brand: Hipotronics

Catalog ID: 8175 Series

The 8175PL Series DC Hipot Testers offer a 175 kV to 875 kV range in a convenient cascade design. These systems are SF6 insulated with each module individually capable of producing 175 kV at 17 mA. The standard power rating is 3 kW. Low leakage measurement, even with fluctuating line voltage, is possible with the standard 1% line regulation. The design also offers reversible polarity. This modular (expandable) construction favors the use of these portable testers in situations formerly requiring large mobile units. For example, when field testing, each technician can be equipped with one controller and as many modules as routine tests require. Then, for any non-routine higher voltage tests, additional modules may be assembled at the test site. A reusable shipping container is provided for each module for storage and transportation. Available models: 8175PL-1, 8175PL-2, 8175PL-3, 8175PL-4, 8175-5.

The modular (expandable) construction of the HIPOTRONICS 175-875kV Modular High Voltage DC Hipot Tester, favors use in situations formerly requiring large mobile units.

  • Expandable from 175 kV to 875 kV Rugged, lightweight, portable, modular construction
  • High current output for testing large loads
  • Reversible polarity
  • Ripple less than 0.2% per mA
  • Analog kilovolt and current meters
  • Zero start interlock and external interlock provisions for safety during operation
  • Anti-corona toroid
  • Compact control unit allows remote positioning ideal for field use
  • Momentary current reversal switch
  • Optional high voltage shorting solenoid
  • Reusable

Product details

General

Accessories

  • 8175-CONT: Additional controller section
  • includes isolation transformer
  • 8175-MOD: 175kV module kit
  • includes module, spinning, insulator separator, resistor section, interconnect leads
  • EXT-WARN-1: One year extended warranty

Application

  • DC Hipot Testing of Cable
  • Electrical switchgear
  • Motors and Generators
  • Other electrical apparatus

Catalog Number

8175 Series

Resources and downloads