Image of KVM-W Wireless Kilovoltmeter
Image of KVM-W Wireless Kilovoltmeter

Wireless Kilovoltmeter

Brand: Hipotronics

Catalog ID: KVM-W

The KVM-W Series AC/DC Wireless Kilovoltmeters is the first of its kind designed to provide exceptional SAFETY through its wireless communication. It is a highly accurate, portable and modern voltage measurement and calibration system. Each model in this series contains a high voltage assembly, measurement device, durable carrying case, and mobile App. The carrying case and battery operation mode make the system completely portable for field testing, while the precision divider assembly and readout device make it suitable for laboratory use. The KVM-W Series products perform multiple measurements including DC, AC Peak, AC RMS, AC Absolute Average, Frequency and Crest Factor measurements. Units are available in 100kV, 200kV for a wide variety of applications.

  • SAFETY due to wireless communication via mobile application
  • Perform multiple measurements
  • Low temperature and voltage coefficients
  • AC and DC coupling
  • Battery or line power operation
  • Light weight and portable divider
  • Rugged and reinforced carrying case
  • True divider
  • Save data as .CSV
  • Self-Calibration option

Product details

General

Accessories

  • Grounding Stick, 120kV Max Voltage
  • Extra Divider Section
  • Spare Parts Kit for KVM-W Series

Application

  • AC/DC Hipot testers
  • High Voltage power supplies
  • Semiconductor implantation system

Battery Type

Type:4, NiCd Cells, Size D,10hrs of operation

Catalog Number

KVM-W

Display

Digital, Mobile App (for use with IOS), 4 Digits, Auto Polarity

Resources and downloads