Image of UHVDC Ultra High Voltage DC

Ultra High Voltage DC

Brand: Hipotronics

Catalog ID: UHVDC

HIPOTRONICS standard line of UHVDC Test Systems are designed to perform ultra high voltage DC insulation tests on electrical apparatus, bushings, transformers & cable in accordance with IEC 61378, IEC 62199, CIGRE 219 & 189, and other national test standards. The system is built from standard 400 or 600kV DC HV modules and is available with standard outputs from 400-1800kVDC. With our industry leading compact design, we are able to reduce the floor space required in the test area, and enhance mobility while still achieving the required voltage.

  • Low ripple less than 3% displayed in real time
  • Quick Polarity reversal meets latest test standards
  • Remote Control of system possible
  • Mobile system design for use in the field
  • Automatic data acquisition allows for quick and easy generation of test reports
  • Rated current available to rated voltage

General

Accessories

  • OT257DC Windows XP Based DC System Controller
  • Series Resistor set
  • Stand-off Resistor Set
  • Interconnect cable: Cables are available in 20m and 30m
  • Discharge resistor set/ HV Standoff assembly sized for application

Application

  • Electrical apparatus
  • Bushings
  • Transformers
  • Cable testing

Catalog Number

UHVDC

Certifications And Compliance

Industry Standard(s)

  • CIGRE 219 - Cables Less Than 250 kV
  • CIGRE 496 - Cables Less Than 500 kV
  • CIGRE 189 - Cables Less Than 800kV
  • Other Standards On Request (UL, CSA, MIL, ASTM)