HUBBELL CANADA
Rack, iFrame, 4 Post Spacer, Front to Rear
Image of ISK4P Rack, iFrame, 4 Post Spacer, Front to Rear
Image of ISK4P Rack, iFrame, 4 Post Spacer, Front to Rear

Rack, iFrame, 4 Post Spacer, Front to Rear

Brand: Hubbell Premise Wiring

Catalog ID: ISK4P

Rack, iFrame, 4 Post Spacer, Front to Rear

  • 4-Post configuration that allows for cabling support from front to rear
  • Kits are adjustable in 0.5" increments from 27" to 39" depths

iFrame Accessories

General

Application

Hinged Cover

Catalog Number

ISK4P

Item Type

Equipment Rack

Material

Steel, Cold Rolled

Product Family

Accessories

Specifications

  • Color - Black
  • Material - Steel

Type

4-Post Kit

UPC

662620211312

Dimensions

Height

2.87 in

Thickness

0.0625

Width

3.57 in