HUBBELL CANADA
Cable Management, Velcro Fasteners, .50" X 600' Roll, Black
Image of HVFBK5600 Cable Management, Velcro Fasteners, .50" X 600' Roll, Black

Cable Management, Velcro Fasteners, .50" X 600' Roll, Black

Brand: Hubbell Premise Wiring

Catalog ID: HVFBK5600

Cable Management, Velcro Fasteners, .50" X 600' Roll, Black

  • Pucks feature a long length that can be cut to length
  • Protect cable with wide band straps to prevent over tightening

Velcro Fastener

General

Application

Cut To Length

Catalog Number

HVFBK5600

EU RoHS Indicator

Yes

Item Type

Lock Mechanism

Hook & Loop

Material

Nylon

Specifications

Material - Velcro

Tensile Strength

300 lb.

Type

Velcro Spools

UPC

662620211411

Dimensions

Length

600 ft

Thickness

0.05

Width

0.5 in

Certifications And Compliance

EU RoHS Indicator

Yes

Force Related

Tensile Strength

300 lb.