HUBBELL CANADA
4 Inches Octagon Box, 1.5 In.Ches Deep, 5 Cubic Inches, With External Ring Bracket, OBEXBAR
Image of OBEXBAR 4 Inches Octagon Box, 1.5 In.Ches Deep, 5 Cubic Inches, With External Ring Bracket, OBEXBAR
Image of OBEXBAR 4 Inches Octagon Box, 1.5 In.Ches Deep, 5 Cubic Inches, With External Ring Bracket, OBEXBAR
play
3D View
Image of OBEXBAR 4 Inches Octagon Box, 1.5 In.Ches Deep, 5 Cubic Inches, With External Ring Bracket, OBEXBAR

4 Inches Octagon Box, 1.5 In.Ches Deep, 5 Cubic Inches, With External Ring Bracket, OBEXBAR

Brand: TradeSelect

Catalog ID: OBEXBAR

4 Inches Octagon Box, 1.5 Inches Deep, 5 Cubic Inches, With External Ring Bracket.

4 Inches Octagon Box, 1.5 Inches Deep, 5 Cubic Inches, With External Ring Bracket

This Hubbell® extension ring provides an additional 5 cu. In. Capacity to an Octagon Box or a round Pan Box and is 1/2 in. Deep.

General

Application

Some of our octagon boxes can used during renovations to install ceiling or wall lighting fixtures, when joists access are limited. Extension rings provide a means for adding additional cubic capacity.

Bracket Type

No Bracket

Catalog Number

OBEXBAR

Color

Drawn or Welded

Drawn

Gangable

No

Material

Steel

Number of Gang(s)

1-Gang

Plaster Ears

No

Type

Extension Ring

UPC

626463002933

Wiring System

Conduit

Dimensions

Actual Depth

0.5 in

Raised Ground

No

Weight

0.15 lb

Certifications And Compliance

Certified Listed

CSA

Industry Standard(s)

CSA Certified

Configuration

Bracket Type

No Bracket

Gangable

No

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

25

Pallet Quantity

4725