HUBBELL CANADA
Utility Box Cover, For 1.625 In. Receptacle (25-Pack), 11C2H
Image of 11C2H Utility Box Cover, For 1.625 In. Receptacle (25-Pack), 11C2H
Image of 11C2H Utility Box Cover, For 1.625 In. Receptacle (25-Pack), 11C2H
play
3D View
Image of 11C2H Utility Box Cover, For 1.625 In. Receptacle (25-Pack), 11C2H

Utility Box Cover, For 1.625 In. Receptacle (25-Pack), 11C2H

Brand: TradeSelect

Catalog ID: 11C2H

Utility Box Cover, for 1.625 in. Receptacle (25-Pack)

Covers are designed to match the contours of the box, Cover corners are rounded, All covers have captive screws, Mounting screws are included with covers

General

Application

Utility box covers are used to close a utility box. Covers may also be used as single-gang wall plates.

Bracket Type

No Bracket

Catalog Number

11C2H

Color

Drawn or Welded

Drawn

Material

Steel

Number of Gang(s)

1-Gang

Type

Cover

UPC

626463000922

Dimensions

Actual Depth

0.177 in

Raised Ground

No

Weight

0 lb

Certifications And Compliance

Certified Listed

CSA

Industry Standard(s)

CSA Certified

Configuration

Bracket Type

No Bracket

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

10

Pallet Quantity

9000