HUBBELL CANADA
Masonry Box, 3-1/2 In. Deep, 21 Cu. In., 1-Gang Masonry Box, 2 In. Width, 3-3/4 Height, Raised Ground Screw, With Concentric, 1/2 & 3/4 In. Ko (20-Pack), MBD1K
Image of MBD1K Masonry Box, 3-1/2 In. Deep, 21 Cu. In., 1-Gang Masonry Box, 2 In. Width, 3-3/4 Height, Raised Ground Screw, With Concentric, 1/2 & 3/4 In. Ko (20-Pack), MBD1K
Image of MBD1K Masonry Box, 3-1/2 In. Deep, 21 Cu. In., 1-Gang Masonry Box, 2 In. Width, 3-3/4 Height, Raised Ground Screw, With Concentric, 1/2 & 3/4 In. Ko (20-Pack), MBD1K
play
3D View
Image of MBD1K Masonry Box, 3-1/2 In. Deep, 21 Cu. In., 1-Gang Masonry Box, 2 In. Width, 3-3/4 Height, Raised Ground Screw, With Concentric, 1/2 & 3/4 In. Ko (20-Pack), MBD1K
+3
Image of MBD1K Masonry Box, 3-1/2 In. Deep, 21 Cu. In., 1-Gang Masonry Box, 2 In. Width, 3-3/4 Height, Raised Ground Screw, With Concentric, 1/2 & 3/4 In. Ko (20-Pack), MBD1K

Masonry Box, 3-1/2 In. Deep, 21 Cu. In., 1-Gang Masonry Box, 2 In. Width, 3-3/4 Height, Raised Ground Screw, With Concentric, 1/2 & 3/4 In. Ko (20-Pack), MBD1K

Brand: TradeSelect

Catalog ID: MBD1K

Masonry Box, 3-1/2 in. Deep, 21 Cu. In., 1-Gang Masonry Box, 2 in. Width, 3-3/4 Height, Raised ground screw, with Concentric, 1/2 & 3/4 in. KO (20-Pack)

General

Application

Masonry boxes are used for the flush installation of devices in masonry construction.

Bracket Type

No Bracket

Catalog Number

MBD1K

Color

Drawn or Welded

Welded

Gangable

No

Knockouts

13 x ½-3/4 in Comb ination, 1 x 1/2-3/4-1 in Comb ination

Knockouts - Bottom

2 x ½-3/4in Combination

Knockouts - End

3 x ½-3/4in Combination, 1 x 1/2-3/4-1in Combination

Knockouts - Side

8 x ½-3/4in Combination

Material

Steel

Number of Gang(s)

1-Gang

Plaster Ears

No

Type

Masonry Box, Box

UPC

626463003503

Wiring System

Conduit

Dimensions

Actual Depth

3.516 in

Knockouts - Bottom

2 x ½-3/4in Combination

Knockouts - End

3 x ½-3/4in Combination, 1 x 1/2-3/4-1in Combination

Knockouts - Side

8 x ½-3/4in Combination

Raised Ground

Yes

Weight

0.68 lb

Certifications And Compliance

Certified Listed

CSA

Configuration

Bracket Type

No Bracket

Gangable

No

Knockouts

13 x ½-3/4 in Comb ination, 1 x 1/2-3/4-1 in Comb ination

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

20

Pallet Quantity

1500