HUBBELL CANADA
Masonry Box, 2-1/2 In. Deep, 14 Cu. In., 1-Gang Masonry Box, 2 In. Width, 3-3/4 Height, Raised Ground Screw, With Concentric, 1/2 & 3/4 In. Ko (20-Pack), MBS1K
Image of MBS1K Masonry Box, 2-1/2 In. Deep, 14 Cu. In., 1-Gang Masonry Box, 2 In. Width, 3-3/4 Height, Raised Ground Screw, With Concentric, 1/2 & 3/4 In. Ko (20-Pack), MBS1K

Masonry Box, 2-1/2 In. Deep, 14 Cu. In., 1-Gang Masonry Box, 2 In. Width, 3-3/4 Height, Raised Ground Screw, With Concentric, 1/2 & 3/4 In. Ko (20-Pack), MBS1K

Brand: TradeSelect

Catalog ID: MBS1K

Masonry Box, 2-1/2 in. Deep, 14 Cu. In., 1-Gang Masonry Box, 2 in. Width, 3-3/4 Height, Raised ground screw, with Concentric, 1/2 & 3/4 in. KO (20-Pack)

General

Application

Masonry boxes are used for the flush installation of devices in masonry construction.

Bracket Type

No Bracket

Catalog Number

MBS1K

Color

Drawn or Welded

Welded

Gangable

No

Knockouts

8 x ½-3/4 in Comb ination

Knockouts - Bottom

2 x ½-3/4in Combination

Knockouts - End

2 x ½-3/4in Combination

Knockouts - Side

4 x ½-3/4in Combination

Material

Steel

Number of Gang(s)

1-Gang

Plaster Ears

No

Type

Masonry Box, Box

UPC

626463002834

Wiring System

Conduit

Dimensions

Actual Depth

2.53 in

Knockouts - Bottom

2 x ½-3/4in Combination

Knockouts - End

2 x ½-3/4in Combination

Knockouts - Side

4 x ½-3/4in Combination

Raised Ground

Yes

Weight

0.56 lb

Certifications And Compliance

Certified Listed

CSA

Configuration

Bracket Type

No Bracket

Gangable

No

Knockouts

8 x ½-3/4 in Comb ination

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

20

Pallet Quantity

1980