HUBBELL CANADA
Device Box, 1.5 In.Ches Deep, Gangable, Nmd90 And Bx90, 1100LLEUBAR
Image of 1100LLEUBAR Device Box, 1.5 In.Ches Deep, Gangable, Nmd90 And Bx90, 1100LLEUBAR

Device Box, 1.5 In.Ches Deep, Gangable, Nmd90 And Bx90, 1100LLEUBAR

Brand: TradeSelect

Catalog ID: 1100LLEUBAR

Device Box, 1.5 Inches Deep, Gangable, NMD90 and BX90.

Device Box, 1.5 Inches Deep, Gangable, NMD90 and BX90

This shallow Hubbell® Gangable Device Box of 1-1/2 inches deep, is mostly used with a party wall. Its Universal cable clamps secure both nonmetallic sheathed cable (NMD) and armoured cable (AC).

General

Application

Device boxes are used to house wiring devices such as switches or receptacles. 1-1/2po. and 2po. depth device boxes are ideal in shallow installations. Plaster ears allow box to be used in rework application.

Bracket Type

No Bracket

Catalog Number

1100LLEUBAR

Color

Drawn or Welded

Welded

Ends Cable

4

Gangable

Yes

Material

Steel

Number of Gang(s)

1-Gang

Plaster Ears

No

Type

Switch Box, Box

UPC

626463020692

Wiring System

Non-Metallic Sheathed (NMD)/ Armoured Cable (AC) 14/2 8/3

Dimensions

Actual Depth

1.5 in

Raised Ground

Yes

Weight

0.33 lb

Conductor Related

Cable Entry

Universal Cable Clamps

Certifications And Compliance

Certified Listed

CSA

Industry Standard(s)

CSA Certified

Configuration

Bracket Type

No Bracket

Gangable

Yes

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

50

Pallet Quantity

3750