HUBBELL CANADA
Device Box, 2.5 In.Ches Deep, Gangable, Nmd90 And Bx90, 1104LBUBAR
Image of 1104LBUBAR Device Box, 2.5 In.Ches Deep, Gangable, Nmd90 And Bx90, 1104LBUBAR

Device Box, 2.5 In.Ches Deep, Gangable, Nmd90 And Bx90, 1104LBUBAR

Brand: TradeSelect

Catalog ID: 1104LBUBAR

Device Box, 2.5 Inches Deep, Gangable, NMD90 and BX90.

Device Box, 2.5 Inches Deep, Gangable, NMD90 and BX90

This Hubbell® Gangable Device Box of 2-1/2 inches deep, has a side bracket with nailing style picks. These picks located at the ends of each side of the bracket permit the box to be mounted in a temporary position and allow the installer to reach for their tools and fasteners that are required for permanent installation.

General

Application

Device boxes are used to house wiring devices such as switches or receptacles. Plaster ears allow box to be used in rework application.

Bracket Setback

0.4375

Bracket Type

B, Side Bracket

Catalog Number

1104LBUBAR

Color

Drawn or Welded

Welded

Ends Cable

4

Gangable

Yes

Material

Steel

Number of Gang(s)

1-Gang

Plaster Ears

No

Type

Switch Box, Box

UPC

626463020753

Wiring System

Non-Metallic Sheathed (NMD)/ Armoured Cable (AC) 14/2 8/3

Dimensions

Actual Depth

2 in

Raised Ground

Yes

Weight

0.53 lb

Conductor Related

Cable Entry

Universal Cable Clamps

Certifications And Compliance

Certified Listed

CSA

Industry Standard(s)

CSA Certified

Configuration

Bracket Setback

0.4375

Bracket Type

B, Side Bracket

Gangable

Yes

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

50

Pallet Quantity

1800