HUBBELL CANADA
Image of TTBDS1AL Delivery Systems, Table Top Boxes, Dual Service, 1) Outlet, Aluminum

Delivery Systems, Table Top Boxes, Dual Service, 1) Outlet, Aluminum

Brand: Hubbell Wiring Device-Kellems

Catalog ID: TTBDS1AL

Delivery Systems, Table Top Boxes, Dual Service, 1) Outlet, Aluminum

  • Dual Service
  • 1) Outlet
  • Aluminum

With 9' Power Cord

General

Application - For Use On

Table Top

Catalog Number

TTBDS1AL

EU RoHS Indicator

No

Item Type

Material - Mounting Hardware

Screw Mounting

Number Of Outlets

1) 15A 125V Outlet, 1) 3.55 mm Audio Jack, 1) 15 Pin Gender Changer, 1) Keystone Opening

Specifications

Dimensions - 3.88" Diameter

Type

Boxes

UPC

783585129075

Conductor Related

Cable Entry

Knock Outs

Certifications And Compliance

EU RoHS Indicator

No

Configuration

Number Of Outlets

1) 15A 125V Outlet, 1) 3.55 mm Audio Jack, 1) 15 Pin Gender Changer, 1) Keystone Opening

Logistics

Carton Quantity

5