


Application - For Use On
Table Top
Catalog Number
TTBXLRBK
Construction
Fabricated
Item Type
Table Top Box
Material - Mounting Hardware
Screw Mounting
Number Of Outlets
1) XLR Microphone Jack
Product Family
Connectivity Boxes
Specifications
Dimensions - 2.19" Diameter
Type
Boxes
UPC
783585129174
Display Size
1-Gang
Weight
0.8 lb
Cable Entry
Knock Outs
Number Of Outlets
1) XLR Microphone Jack
Carton Quantity
5