HUBBELL CANADA
CT Cabinet, Current Transformer Cabinet

N3R CT Double Door Hinged-Cover 30X30X12 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: CTDD303012

N3R CT Double Door Hinged-Cover 30X30X12 Carbon Steel - Gray

  • Manufactured from 12 gauge carbon steel
  • Fully seam welded and ground smooth, with weep hole
  • Drip shield
  • Lift off hinges, gasketed doors
  • Supplied with non-locking "T" handle
  • Meter seal provisions
  • Mounting holes in back
  • Supplied with studs in back of enclosure to support optional wood sub panel

General

Application

Enclosures are designed as a housing for current and voltage transformers, recorders, meters, junction, service box, relay, and/or for terminal instrumentation.

Catalog Number

CTDD303012

Color

Construction

Seam and Tack Welded

Cover Type

Hinged Cover

EU RoHS Indicator

No

Finish Type

Textured

Knockouts

No

Material

Carbon Steel

Mounting Type

Mounting Holes

Number of Doors (Fixed)

2

Type

Enclosure

UPC

786725853946

Dimensions

Cubic Capacity

10800 cu.in

Depth

12 in

Height

30 in

Weight

103 lb

Width

30 in

Certifications And Compliance

Certified Listed

cULus

EU RoHS Indicator

No

Nema Rating

3R

UL Listed

Yes

Configuration

Knockouts

No

Number of Doors (Fixed)

2

Logistics

Carton Quantity

1

Pallet Quantity

3