HUBBELL CANADA
N4X JIC Lift-Off Cover 8X6X4 304 Stainless Steel
Stainless Steel Enclosure
*Representative image
Stainless Steel Enclosure

N4X JIC Lift-Off Cover 8X6X4 304 Stainless Steel

Brand: Wiegmann

Catalog ID: BN4080604SS

N4X JIC Lift-Off Cover 8X6X4 304 Stainless Steel

  • Bodies and doors fabricated from 16 gauge type 304 stainless steel
  • Continuously welded seams ground smooth, less knockouts or holes
  • Sealed with poured-in-place polyurethane gasket
  • External mounting plates, top and bottom of enclosure
  • Weldnuts are provided to secure optional panel
  • Stainless steel screws and clamps on four sides of cover assure watertight seal
  • Grounding provisions provided
  • Optional panels and terminal kits must be ordered separately

General

Application

Provides unmatched protection for housing electrical components in highly corrosive environments. This enclosure is used in indoor and outdoor settings that are frequently wet or have constant exposure to water, other liquids, or contaminants.

Catalog Number

BN4080604SS

Construction

Continuously Welded Seams

Cover Type

Lift Off

Knockouts

No

Latches Type

Clamps

Material

Stainless Steel

Mounting Type

  • External Mounting Plates
  • External Mounting Plates

Number of Doors (Fixed)

1

Series

BN4-SS Series

Type

Enclosure

UPC

786725378913

Dimensions

Cubic Capacity

192 cu.in

Depth

4 in

Height

8 in

Weight

4 lb

Width

6 in

Certifications And Compliance

Certified Listed

  • cULus
  • IEC

Nema Rating

4X

UL Listed

Yes

Configuration

Knockouts

No

Number of Doors (Fixed)

1

Logistics

Carton Quantity

1

Pallet Quantity

128