HUBBELL CANADA
TMH267SS, Stainless Steel Hardware Kit, 2 Bolts, 2 Hex Nuts, 2 Split Lockwashes, 4 Flat Washers
Image of TMH267SS TMH267SS, Stainless Steel Hardware Kit, 2 Bolts, 2 Hex Nuts, 2 Split Lockwashes, 4 Flat Washers

TMH267SS, Stainless Steel Hardware Kit, 2 Bolts, 2 Hex Nuts, 2 Split Lockwashes, 4 Flat Washers

Brand: Burndy

Catalog ID: TMH267SS

Stainless steel Hardware Kit, 2 Nos each 3/8" - 16 x 1" Long Hex SS Bolt (38X100HSSB), SS Hex Nut (38CHXNT), SS Split lock washer (38SWSSMD), 4 Nos SS Flat washer (38FWSS).

  • TMH Tongue Mounted Hardware Kits ensure the proper type and amount of hardware necessary for each installation
  • Packaged in separate sealed bags, they are convenient to use and eliminate mismatched quantities

General

Catalog Number

TMH267SS

Connector Type

Hardware

Installation Torque Recommended in-lb

240 LBS/in

Material

STAINLESS STEEL

UPC

781810271407

UPC 14 Digit GTIN

00781810271407

Dimensions

Dimension - Bolt Size fraction

3/8

Dimension - Thread Size

3/8 - 16

Dimension - Threads per inch

16

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Installation Torque Recommended in-lb

240 LBS/in

Configuration

Connector Type

Hardware

Logistics

Carton Quantity

12

Pallet Quantity

5568