

Brand: Hubbell Wiring Device-Kellems
Catalog ID: GFRST82ALB
Catalog Number
GFRST82ALB
Color
Product Family
Hospital Grade
Style
Alarm
Type
Standard
UPC
783585534008
Current / Amperage Rating
15 A
Voltage Rating Description
125 V
Nema Rating
5-15R
Carton Quantity
25