HUBBELL CANADA
Marine Products, Receptacle, Corrosion Resistant, 63A 230V, 2-Pole 3-Wire Grounding
Image of HBL363CRR Marine Products, Receptacle, Corrosion Resistant, 63A 230V, 2-Pole 3-Wire Grounding
Image of HBL363CRR Marine Products, Receptacle, Corrosion Resistant, 63A 230V, 2-Pole 3-Wire Grounding
play
Marine Electrical Products

Marine Products, Receptacle, Corrosion Resistant, 63A 230V, 2-Pole 3-Wire Grounding

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL363CRR

Marine Products, Receptacle, Corrosion Resistant, 63A 230V, 2-Pole 3-Wire Grounding

Heat-resistant thermoset base

Standard Product

General

Application

Corrosion Resistant

Catalog Number

HBL363CRR

Color

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Item Type

Flanged Single

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

Performance

Environmental - Moisture Resistance - IP20 Suitability

UPC

783585454948

Dimensions

Display Size

Standard Sized Product

Weight

1 lb

Electrical Ratings

Amperage Rating

63 A

Connectivity

Screw Terminals

Current / Amperage Rating

63 A

Current Rating

63 A

Phase

Single Phase

Voltage Rating

230V AC kV

Voltage Rating Description

230V AC kV

Wattage

14490 W

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire Grounding

Wire Size

#8 AWG to #2 AWG Copper Wire Only

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Industry Standard(s)

CE Certified

Nema Rating

Non-NEMA

Standards - RoHS Compliance Status

CM

Operational

Performance

Environmental - Moisture Resistance - IP20 Suitability

Logistics

Carton Quantity

5