




Brand: Hubbell Wiring Device-Kellems
Catalog ID: 07310005
Kellems® I-Grips are made of high strength, plastic coated galvanized steel strand. They are offered in six sizes to fit all cable diameters used with Hubbell Insulgrip® Kellems l-Grips will control cable arc-of-bend and reduce high pull tensions from being transmitted to the wiring terminals.
Plastic Coated Mesh
Application
Light Duty
Approx Breaking Strength
250 lbs
Catalog Number
07310005
Color
Construction
Woven
Item Type
I-Grips
Material
Galvanized Steel Mesh for Insulated Cables, Plastic Coated
Material - Mounting Hardware
Mounts on Cord Grip
Specifications
Style
I-Grips, For Hubbell Devices
Type
Eyelets (2)
UPC
783585332185
Display Size
Standard Sized
Weight
0.164 lb
Cable Diameter Range
0.85 in-1.00 in
Cable Size
.85"-1.00" (2.16-2.54)
Cable Specification
Mesh Length @ Nom. Dia. : 8" (20.32 cm)
Industry Standard(s)
UL Listed
Standards - RoHS Compliance Status
CM
Approx Breaking Strength
250 lbs
Carton Quantity
20
Pallet Quantity
5120