HUBBELL CANADA
LP4-250C Overhead Parallel Tap assy Aluminum Mechanical
Image of LP4-250C LP4-250C Overhead Parallel Tap assy Aluminum Mechanical

LP4-250C Overhead Parallel Tap assy Aluminum Mechanical

Brand: Connector Mfg. Co. (CMC)

Catalog ID: LP4-250C

Insulated phase line connectors, In span phase connectors, Dual-rated connectors for aluminum or copper conductors, Cover is also included

Designed for use on open wire or multiple cable secondaries to permit readily accessible service connections.;The connector is constructed of high quality 6061-T6 for strength and conductivity.;Takes up to four taps. Taps may be added later without interrupting service or removing cover.;Impact resistant cover and clamp are clearly marked with easy-to-read cable ranges.;Extended insulating shields on the cover make cable stripping much easier.

  • Designed for use on open wire or multiple cable secondaries to permit readily accessible service connections.
  • The connector is constructed of high quality 6061-T6 for strength and conductivity.
  • Takes up to four taps. Taps may be added later without interrupting service or removing cover.
  • Impact resistant cover and clamp are clearly marked with easy-to-read cable ranges.
  • Extended insulating shields on the cover make cable stripping much easier

General

Catalog Number

LP4-250C

Material

Aluminum

UPC

192663082216

Dimensions

Dimensions

2.37 in x 0.93 in x 2 in

Height

2 in

Length

2.37 in

Package Height

Package Length

Package Weight

0.416 lb

Package Width

Width

0.93 in

Conductor Related

Conductor - ACSR Str Tap Range

1/0 ACSR

Conductor - AL Str Run Range

250 Kcmil-#2 AWG

Conductor - AL Str Tap Range

4/0 AWG-#14 AWG

Conductor - Copper Str Run Range

250 Kcmil-#2 AWG

Conductor - Copper Str Tap Range

4/0 AWG-#14 AWG