HUBBELL CANADA
Replaced by HBL9P50ALU, Surge Arrestors, 40KA, 480V AC Three Phase Delta, Type 1
Image of HBL9SA40 Replaced by HBL9P50ALU, Surge Arrestors, 40KA, 480V AC Three Phase Delta, Type 1
Discontinued

Replaced by HBL9P50ALU, Surge Arrestors, 40KA, 480V AC Three Phase Delta, Type 1

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL9SA40

Surge Arrestors, 40KA, 480V AC ThreePhase Delta, Type 1

Surge Arrestors are a low cost solution that may be installed on the line side or load side of the service entrance. These are also excellent for OEM applications where size is an important variable. Hubbell’s 50kA single phase wired-in high-quality surge protective device features a compact design, NEMA 4X rating and are UL1449 4th edition listed.

  • Surge arrestors are a low cost solution that may be installed on the line side or load side of the service entrance
  • Excellent for OEM applications where size is an important variable
  • Single phase wired-in surge protective devices feature a compact design

General

Catalog Number

HBL9SA40

EU RoHS Indicator

Contact Manufacturer

Type

40kA

UPC

783585833149

Electrical Ratings

Voltage Rating

Delta 480 VAC

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer