HUBBELL CANADA
Replaced by HBL5P150SD, Surge Protective Devices, Panel, 160KAPeak Capacity, Delta 240V AC, 3-Pole 4-Wire Grounding, With Disconnect
Image of HBL5P160DB Replaced by HBL5P150SD, Surge Protective Devices, Panel, 160KAPeak Capacity, Delta 240V AC, 3-Pole 4-Wire Grounding, With Disconnect
Discontinued

Replaced by HBL5P150SD, Surge Protective Devices, Panel, 160KAPeak Capacity, Delta 240V AC, 3-Pole 4-Wire Grounding, With Disconnect

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL5P160DB

Surge Protective Devices, Panel, 160KAPeak Capacity, Delta 240V AC, 3-Pole 4-Wire Grounding, With Disconnect

  • Improved performance through the use of a low impedance bus-bar design
  • Replaceable surge protection modules
  • Surge counter included in all units
  • NEMA 1 enclosure
  • LED and audible alarm status indicator

General

Catalog Number

HBL5P160DB

EU RoHS Indicator

Contact Manufacturer

Type

160kA

UPC

783585575612

Electrical Ratings

Voltage Rating

Delta 240 VAC

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer