HUBBELL CANADA
Image of 02218002 02218002

02218002

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 02218002

Kellems Wire Management, Grip, Finger Type, Medium

Standard Product

General

Application

Used to Immobilize

Catalog Number

02218002

Color

Metallic

Construction

Woven

EU RoHS Indicator

Item Type

Finger Grips

Material

Bronze, Tin Coated

Material - Mounting Hardware

Screw Hook or Beam Clamp

UPC

783585369662

Dimensions

Display Size

Medium

Certifications And Compliance

EU RoHS Indicator

Logistics

Carton Quantity

20

Pallet Quantity

3000