HUBBELL CANADA
Image of 2086 1-1/2 in. EMT 1-Hole Push-On Strap

1-1/2 in. EMT 1-Hole Push-On Strap

Brand: Raco

Catalog ID: 2086

1-1/2 in. EMT 1-Hole Push-On Strap

Mount EMT conduit with RACO® 1-hole push-on straps. Easliy position the straps with the snap on style. Align the fastener easily with the oversized bolt holes located on the strap.

  • Stamped steel construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • Oversized bolt holes make alignment of fastener quick and easy
  • UL Listed
  • Available in trade sizes 1/2 in. through 4 in.
Conduit

General

Catalog Number

2086

Conduit Type

EMT

EU RoHS Indicator

Fitting Type

Straps

Item Type

4D

Material

Steel

Product Family

EMT

Product Type

Commercial Fittings

UPC

050169020869

Dimensions

Dimensions

3.1 in x 1.035 in x 1.827 in

Height

1.827 in

Length

3.1 in

Trade Size

1-1/2 in

Weight

0.183 lb

Width

1.035 in

Certifications And Compliance

Certified Listed

UL Listed

EU RoHS Indicator

Logistics

Carton Quantity

50

Pallet Quantity

7000