HUBBELL CANADA
1-1/4 in. EMT Raintight Compression Connector, Uninsulated, CCSRT125
Image not found
Image not found

1-1/4 in. EMT Raintight Compression Connector, Uninsulated, CCSRT125

Brand: TradeSelect

Catalog ID: CCSRT125

In wet locations, bond EMT conduit to a box or enclosure use tradeSELECT™ Raintight compression connectors. Offered in two styles, insulated or noninsulated. Designed to comply with current Raintight test requirements and with CEC rule 12-1415.

  • Steel construction provides mechanical protection
  • Zinc electroplated for added corrosion protection
  • Non-insulated
  • Marked with "Wet Location" for easy inspection
  • cUL
  • Available in trade sizes from 1/2 in. to 4 in.
  • Knockout seal installed.

General

Catalog Number

CCSRT125

UPC

626463044308

Dimensions

Dimensions

1.894 in x 2 in x 2.421 in

Height

2.421 in

Length

1.894 in

Weight

0.39 lb

Width

2 in

Certifications And Compliance

Certification - cULus

cUL Listed

Certified Listed

cUL Listed

Logistics

Carton Quantity

20

Minimum Pack Quantity

20

Pallet Quantity

5120