Brand: Raco
Catalog ID: 3305
Catalog Number
3305
Conduit Type
Flexible Metal Conduit
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Connectors
Insulation Type
Insulated
Material
Malleable Iron
UPC
050169033050
Dimensions
1.797 in x 2.063 in x 2.563 in
Height
2.563 in
Length
1.797 in
Trade Size
1-1/4 in
Weight
0.47 lb
Width
2.063 in
Certified Listed
cULus Listed
EU RoHS Indicator
Contact Manufacturer
Carton Quantity
25
Minimum Pack Quantity
25
Pallet Quantity
6750