HUBBELL CANADA
1" Flush Replacement Threaded Plug for 8" Round Furniture Feed Covers
Image of S1RPLUG100ALU 1" Flush Replacement Threaded Plug for 8" Round Furniture Feed Covers
Image of S1RPLUG100ALU 1" Flush Replacement Threaded Plug for 8" Round Furniture Feed Covers

1" Flush Replacement Threaded Plug for 8" Round Furniture Feed Covers

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S1RPLUG100ALU

Fire-Rated Poke-Through SystemOne Recessed 1" Replacement Plug.

1" Flush Replacement Threaded Plug for 8" Round Furniture Feed Covers.

1" Replacement Plug for Furniture Feed Covers

Bouchons filetés de rechange

General

Application

Catalog Number

S1RPLUG100ALU

Color

Construction

Cast

EU RoHS Indicator

Finish Type

Brushed Aluminum Cover

Material

Cast Aluminum

Mounting Method

Threaded

Mounting Type

Series

Furnitue Feed Covers

Size

1" NPT Thread

Style

Replacement Threaded Plug

Type

UPC

783585590721

Dimensions

Height

0.32 in

Size

1" NPT Thread

Width

1.3 in

Conductor Related

Cable Entry

Threaded Hubs

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

cULus

Configuration

Mounting Method

Threaded

Logistics

Carton Quantity

10