HUBBELL CANADA
1-Gang, 1) 1.60" Opening, Standard Size, Gray Polycarbonate
Image of HBL7425WOA 1-Gang, 1) 1.60" Opening, Standard Size, Gray Polycarbonate
Image of HBL7425WOA 1-Gang, 1) 1.60" Opening, Standard Size, Gray Polycarbonate

1-Gang, 1) 1.60" Opening, Standard Size, Gray Polycarbonate

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL7425WOA

Wallplates and Boxes, Weatherproof Covers, 1-Gang, 1) 1.60" Opening, Standard Size, Gray Polycarbonate

  • Gray polycarbonate spring-loaded lift cover for weather proofing HBL26CM10 receptacle
  • Gray thermoplastic, for FS/FD box mounting, corrosion resistant
  • Meets the most stringent requirements of UL’s three listing categories for weatherproof plates
  • Single receptacle (1.56") cover plate, weatherproof

Anti-intempéries en position ouverte avec le dispositif monté

General

Application

Catalog Number

HBL7425WOA

Color

Gray

Construction

Molded

EU RoHS Indicator

Item Type

Weatherproofing Covers

Knockouts

None

Material

Thermoplastic

Material - Mounting Hardware

Vertical FS/FD Mount- Mounting Screws

Number of Gang(s)

1-Gang

Number Of Outlets

1-Device

Specifications

  • Gasket - Neoprene
  • Hinge Pin - Stainless steel
  • Material - Thermoplastic
  • Spring - Stainless steel

Style

For switches/receptacles with Face Diameter 1.55–1.58 in.

Type

UPC

783585809465

Dimensions

Dimensions

4.56 in x 1.09 in x 2.84 in

Display Size

1-Gang

Height

2.84 in

Length

4.56 in

Weight

0.3 lb

Width

1.09 in

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

UL Listed

Standards - RoHS Compliance Status

CM

Configuration

Knockouts

None

Number of Gang(s)

1-Gang

Number Of Outlets

1-Device

Logistics

Carton Quantity

10

Pallet Quantity

910