HUBBELL CANADA
1-Gang Carpet Flange, Round, 6.25" Diameter, Brushed Aluminum
Image of SA3082 1-Gang Carpet Flange, Round, 6.25" Diameter, Brushed Aluminum
Image of SA3082 1-Gang Carpet Flange, Round, 6.25" Diameter, Brushed Aluminum

1-Gang Carpet Flange, Round, 6.25" Diameter, Brushed Aluminum

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SA3082

Flush Concrete Floor Box Series, 1-Gang Carpet Flange, Round, 6.25" Diameter, Brushed Aluminum

  • Flush Round Floorbox Carpet Flange
  • Single Gang
  • Brushed Finish

Standard Product

General

Application

In-Floor Delivery Systems

Application - For Use On

Carpet

Catalog Number

SA3082

Color

Aluminum

Construction

Machined

Finish Type

Aluminum

Item Type

Round Carpet Flange

Material - Mounting Hardware

Screw Mounting

Mounting Method

Screw Mount

Product Family

Flush Round - B24 Series

Specifications

  • Cover Finish - Aluminum
  • Cover Style - Round
  • Offering - 6.25" Diameter

Type

Round Carpet Flange

Type of Use

Carpet

UPC

783585315843

Dimensions

Dimensions

6.25 in x 6.25 in x 0.41 in

Display Size

6 1/4" Diameter

Height

0.41 in

Length

6.25 in

Weight

0.33 lb

Width

6.25 in

Certifications And Compliance

Industry Standard(s)

  • UL/CSA
  • UL514

Configuration

Mounting Method

Screw Mount

Logistics

Carton Quantity

10

Pallet Quantity

1000