


Brand: Hubbell Wiring Device-Kellems
Catalog ID: SA3625TR
1-Gang brushed aluminum duplex threaded screw rectangular cover can be installed onto a metallic or non-metallic 1, 2 & 3-Gang flush rectangular Hubbell floorboxes. The two threaded access plugs are tamper resistant, they include a T40 Torx slot to limit unauthorized access. T40 Torx screw driver to be purchased separately. The duplex cover measures 2.99" x 4.16" x 0.12" thick, it ships with a gasket, duplex spacer plate and (4) mounting screws. The duplex cover is UL514 Scrubwater compliant and has a maximum static load of 2,000 lbs. with 2x safety factor (the load applied through a 3 in. (76mm) mandrel in center of the cover).
TORX T40 Tamper Resistant Access Plugs, Brass Cover with Brushed Finish, Includes Gasket and Mounting Screws
Application
For Use with Metallic Rectangular Flush Floorboxes
Catalog Number
SA3625TR
Color
Brass
Construction
Fabricated
Material
Aluminum
Mounting Method
Screw Mount Device Mounting Plates
Mounting Type
Field Installed
Number of Gang(s)
1-Gang
Product Family
Floor Boxes
Size
1-Gang
Style
Covers
Type
In Floor
UPC
783585696386
Dimensions
4.16 in x 2.99 in x 0.12 in
Dimensions Metric
105.6 mm x 76.0 mm x 3.0 mm
Height
0.12 in
Height Metric
3 mm
Length
4.16 in
Length Metric
105.6 mm
Size
1-Gang
Weight
0.2 lb
Width
2.99 in
Width Metric
76 mm
Industry Standard(s)
cULus Listed to UL514
Mounting Method
Screw Mount Device Mounting Plates
Number of Gang(s)
1-Gang
Carton Quantity
10