HUBBELL CANADA
Image of MX1050SCN 1-Gang Flip Weatherproof Cover, Vertical/Horizontal, 12-in-1, Gray

1-Gang Flip Weatherproof Cover, Vertical/Horizontal, 12-in-1, Gray

OR

Brand: Bell

Catalog ID: MX1050SCN

1-Gang Flip Weatherproof Cover, Vertical/Horizontal, 12-in-1, Gray

  • Heavy duty die-cast metal construction with premium powder coat
  • Quick-Fit keyhole mounting system allows installation in under a minute
  • Universal Fit Adapter System Technology (U-Fast) for 12-in-1 custom device configurations, comes pre-configured for GFCI
  • Lockable tab and spring hinge closure
  • Includes attached gasket and mounting hardware
  • NEMA 3R compliant
  • Vertical/horizontal device mount

Product details

General

Catalog Number

MX1050SCN

Color

Gray

Construction

Metallic

Cover Type

Flip/Snap

Material

Aluminum

Mounting Method

Multi-directional

Number of Gang(s)

1-Gang

Type

Cover

UPC

805035052167

Dimensions

Weight

0.288 lb

Certifications And Compliance

Certified Listed

UL Listed

NEC

Compliant

Nema Rating

NEMA 3R

Media

360 View