
Brand: Raco
Catalog ID: 9008
Catalog Number
9008
EU RoHS Indicator
Type
Mounting Bracket
UPC
050169090084
Dimensions
0.16 in x 2.5 in x 4.25 in
Height
4.25 in
Length
0.16 in
Weight
0.06 lb
Width
2.5 in
Certified Listed
cULus Listed
EU RoHS Indicator
Carton Quantity
100
Minimum Pack Quantity
100
Pallet Quantity
28800