HUBBELL CANADA
1-Gang, MASQUE® Series, Decorator Cover, Duplex, White (5-Pk)
Image of MW2500W 1-Gang, MASQUE® Series, Decorator Cover, Duplex, White (5-Pk)

1-Gang, MASQUE® Series, Decorator Cover, Duplex, White (5-Pk)

Brand: TayMac

Catalog ID: MW2500W

1-Gang MASQUE® Decorator Cover, Duplex, White (5-Pk)

General

Application

Improve the appearance of any room in seconds, creating a designer look by covering the old outlet, not replacing it. There is no need to rewire, saving time and money.

Catalog Number

MW2500W

Color

EU RoHS Indicator

Contact Manufacturer

Material

PVC

Number of Gang(s)

1-Gang

Series

MASQUE®

Sub Brand

Decorator Cover

UPC

092326100540

Wall Plate Opening

Duplex Outlet

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Configuration

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

10

Pallet Quantity

1960