

Brand: Hubbell Wiring Device-Kellems
Catalog ID: SFB3926
Standard Product
Accessory Type
Floorbox Cover
Application
In-Floor Delivery Systems
Application - For Use On
Carpet
Catalog Number
SFB3926
Color
Brushed Brass Plated
Construction
Cast Aluminum
Cover Shape
Round
EU RoHS Indicator
Finish Type
Brass
Item Type
Round Cover Flange Combo
Material
Cast Aluminum
Material - Mounting Hardware
Mounting Adapter and Hardware Included
Mounting Type
Screw Mount
Number Of Outlets
Style Line® Decorator Flap
Series
Size
6.25 in Dia. x 0.25 in
Type of Use
Carpet
UPC
783585696454
Display Size
6.25" Dia
Height
0.25 in
Size
6.25 in Dia. x 0.25 in
Width
6.25 in
EU RoHS Indicator
Industry Standard(s)
Service
Single
Number Of Outlets
Style Line® Decorator Flap
Carton Quantity
10