HUBBELL CANADA
Image of 701AJT 1-Gang Protector Plate - 3/4 in. Raised

1-Gang Protector Plate - 3/4 in. Raised

Brand: Raco

Catalog ID: 701AJT

1-Gang Protector Plate - 3/4 in. Raised

  • Raised to protect decorator, duplex and switch device
  • For use with all styles of mud rings (raised, adjustable, hinged)

General

Application

RACO protector plates eliminate drywall compound, debris, paint and drywall router bit from entering the box or damaging the device or conductors

Catalog Number

701AJT

Number of Gang(s)

1-Gang

UPC

050169994115

Dimensions

Dimensions

0.938 in x 2.134 in x 4.228 in

Height

4.228 in

Length

0.938 in

Raised Height

0.75 in

Weight

0.16 lb

Width

2.134 in

Configuration

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

24

Pallet Quantity

7776