HUBBELL CANADA
1-Gang, RAYNTITE® Series, Weatherproof Cover, Vertical, 1.710 in. Dia., Gray
Image of 5029-0 1-Gang, RAYNTITE® Series, Weatherproof Cover, Vertical, 1.710 in. Dia., Gray
Image of 5029-0 1-Gang, RAYNTITE® Series, Weatherproof Cover, Vertical, 1.710 in. Dia., Gray
play
3D View
play
360 View
+4
Image of 5029-0 1-Gang, RAYNTITE® Series, Weatherproof Cover, Vertical, 1.710 in. Dia., Gray

1-Gang, RAYNTITE® Series, Weatherproof Cover, Vertical, 1.710 in. Dia., Gray

Brand: Bell

Catalog ID: 5029-0

Collection name: RAYNTITE®

1-Gang RAYNTITE® Weatherproof Cover, Vertical, 1.710 in. Dia., Gray

  • Rugged die cast aluminum construction
  • State-of-the-art powder coat finish provides maximum weatherability and scratch resistance
  • Self closing lids assure weatherproof protection when the receptacle is not in use
  • Vertical mount covers padlockable
  • May be mounted to box or device
  • Installation hardware, gasket, and multilingual instructions are included
  • 20 Amp, 1.710 in. diameter
  • Vertical Mount

General

Application

Flip

Catalog Number

5029-0

Color

Construction

Metallic

Cover Type

Flip/Snap

Material

Aluminum

Material Type

Metallic

Mounting Method

Vertical

Number of Gang(s)

1-Gang

Product Family

Metallic Device Covers

Product Type

Weatherproof Covers

Series

RAYNTITE® Series

Type

Cover

UPC

050169502907

Dimensions

Actual Depth

1.125 in

Cubic Capacity

16.0875 cu.in

Depth

1.3 in

Height

4.5 in

Package Height

4.5 in

Package Length

1.3 in

Package Weight

0.536 lb

Package Width

2.75 in

Width

2.75 in

Certifications And Compliance

Certified Listed

cULus Listed

NEC

Compliant

Nema Rating

NEMA 3R

Configuration

Mounting Method

Vertical

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

12

Packaging Type

Shrinkwrap

Pallet Quantity

1440

Standard Package

12