HUBBELL CANADA
1-Gang, Rectangular, Cast Iron Box, Deep, Fully Adjustable, Single Service, Aluminum Top
Image of BA243641 1-Gang, Rectangular, Cast Iron Box, Deep, Fully Adjustable, Single Service, Aluminum Top
Image of BA243641 1-Gang, Rectangular, Cast Iron Box, Deep, Fully Adjustable, Single Service, Aluminum Top
Discontinued

1-Gang, Rectangular, Cast Iron Box, Deep, Fully Adjustable, Single Service, Aluminum Top

Brand: Hubbell Wiring Device-Kellems

Catalog ID: BA243641

Flush Concrete Floor Box Series, 1-Gang, Rectangular, Cast Iron Box, Deep, Fully Adjustable, Single Service, Aluminum Top

  • Flush Concrete Rectangular Floorbox
  • Single Gang Cast Iron
  • 3.25" Minumim Depth of Pour
  • Fully-Adjustable

Fully Adjustable; Cast Iron Box; Threaded Hubs

General

Application

Single Service In-Floor Delivery Systems

Application - For Use On

Concrete

Catalog Number

BA243641

Color

Construction

Case Iron

EU RoHS Indicator

Finish Type

Aluminum

Knockouts

(2) 3/4", (4) 1"

Material

Cast Iron

Mounting Method

Cast Into Concrete

Number of Gang(s)

2-Gang

Series

Flush Rectangular - B24 Series

Size

2-Gang

Type

1-Gang Deep Rectangular Cast Iron Box

UPC

783585544137

Dimensions

Dimensions

4.84 in x 8.06 in x 3.38 in

Height

3.38 in

Length

4.84 in

Size

2-Gang

Width

8.06 in

Conductor Related

Cable Entry

From Top

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

  • UL/CSA
  • UL514

Configuration

Knockouts

(2) 3/4", (4) 1"

Mounting Method

Cast Into Concrete

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

4