

Brand: Hubbell Wiring Device-Kellems
Catalog ID: BA2437
Fully Adjustable; Cast Iron Box; Threaded Hubs
Application
Single Service In-Floor Delivery Systems
Application - For Use On
Concrete
Catalog Number
BA2437
Color
Construction
Fabricated
Finish Type
Aluminum
Knockouts
4) 3/4"
Material
Cast Iron
Mounting Method
Cast Into Concrete
Number of Gang(s)
1-Gang
Product Family
Flush Rectangular - B24 Series
Size
1-Gang
Type
1-Gang Shallow Rectangular Cast Iron Box
UPC
783585545752
Dimensions
4.69 in x 4.69 in x 2.9 in
Height
2.9 in
Length
4.69 in
Size
1-Gang
Width
4.69 in
Cable Entry
From Top
Industry Standard(s)
Knockouts
4) 3/4"
Mounting Method
Cast Into Concrete
Number of Gang(s)
1-Gang
Carton Quantity
4