HUBBELL CANADA
1-Gang, Rectangular, Galvanized Stamped Steel Box, Semi Adjustable
Image of B2481 1-Gang, Rectangular, Galvanized Stamped Steel Box, Semi Adjustable
Image of B2481 1-Gang, Rectangular, Galvanized Stamped Steel Box, Semi Adjustable

1-Gang, Rectangular, Galvanized Stamped Steel Box, Semi Adjustable

Brand: Hubbell Wiring Device-Kellems

Catalog ID: B2481

Flush Wooden Floor Box Series, 1-Gang, Rectangular, Galvanized Stamped Steel Box, Semi Adjustable, Single Service

  • Stamped steel construction
  • Concentric knockouts permit various conduit sizes
  • Economical and light weight for above-grade applications

Semi Adjustable, PreGalvanized Stamped Steel Box; Concentric Knock-Outs

General

Application

Application - For Use On

Wood

Catalog Number

B2481

Color

Brass

Construction

Fabricated

EU RoHS Indicator

Item Type

3A

Knockouts

1) 1/2"-1", 1)1/2"- 1 1/4"

Material

Galvanized Stamped Steel

Mounting Method

Cast Into Concrete

Number of Gang(s)

1-Gang

Product Family

Flush Rectangular - B24 Series

Product Type

Exothermic

Specifications

  • Collar Material - Brass
  • Cubic Capacity - 42.0 cu. in. (658.3 cm3)
  • Material - Stamped Steel

Type

UPC

783585104270

UPC 14 Digit GTIN

007818104606411

Dimensions

Dimension - L Length Overall mm

0 mm

Dimension - Thread Size

-

Dimension - Width mm

0 mm

Dimensions

4.5 in x 3.2 in x 3.13 in

Height

3.13 in

Length

4.5 in

Weight

1.9 lb

Width

3.2 in

Conductor Related

Cable Entry

From Top

Conductor - Copper Solid Size Range

N/A

Conductor - Copper Str Size Range

N/A

Conductor - Rigid Pipe Size Range

N/A

Certifications And Compliance

Certification - ETL

No

EU RoHS Indicator

Industry Standard(s)

  • UL/CSA
  • UL514

Standards - RoHS Compliance Status

CM

Configuration

Knockouts

1) 1/2"-1", 1)1/2"- 1 1/4"

Mounting Method

Cast Into Concrete

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

4

Pallet Quantity

448