HUBBELL CANADA
1-Gang, Round, Cast Iron Box, Deep, Fully Adjustable, Single Service, Aluminum Top
Image of BA2503 1-Gang, Round, Cast Iron Box, Deep, Fully Adjustable, Single Service, Aluminum Top
Discontinued

1-Gang, Round, Cast Iron Box, Deep, Fully Adjustable, Single Service, Aluminum Top

Brand: Hubbell Wiring Device-Kellems

Catalog ID: BA2503

Flush Concrete Floor Box Series, 1-Gang, Round, Cast Iron Box, Deep, Fully Adjustable, Single Service, Aluminum Top

  • Flush Concrete Round Floorbox
  • Single Gang Cast Iron
  • 3.75" Minumim Depth of Pour
  • Fully-Adjustable

Fully Adjustable; Cast Iron Box; Threaded Hubs

General

Application

Single Service In-Floor Delivery Systems

Application - For Use On

Concrete

Catalog Number

BA2503

Color

EU RoHS Indicator

Contact Manufacturer

Knockouts

Material

Cast Iron

Mounting Method

Cast Into Concrete

Type

Round Cast Iron Box

UPC

783585545721

Dimensions

Dimensions

5 in x 4.63 in x 3.75 in

Height

3.75 in

Length

5 in

Width

4.63 in

Conductor Related

Cable Entry

From Top

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • UL/CSA
  • UL514

Operational

Service

Single

Configuration

Knockouts

Mounting Method

Cast Into Concrete

Logistics

Carton Quantity

4