

Brand: Hubbell Wiring Device-Kellems
Catalog ID: B2506
Fully Adjustable; Cast Iron Box; Threaded Hubs
Application
Application - For Use On
Concrete
Catalog Number
B2506
Color
Construction
Case Iron
EU RoHS Indicator
Item Type
3A
Knockouts
4) 1 1/4"
Material
Cast Iron
Mounting Method
Cast Into Concrete
Product Family
Flush Round - B25 Series
Product Type
Exothermic
Specifications
Type
UPC
783585101002
UPC 14 Digit GTIN
007818103887099
Dimension - L Length Overall mm
0 mm
Dimension - Thread Size
-
Dimension - Width mm
0 mm
Dimensions
5 in x 4.66 in x 4.75 in
Height
4.75 in
Length
5 in
Width
4.66 in
Cable Entry
From Top
Conductor - Copper Solid Size Range
N/A
Conductor - Copper Str Size
300 kcmil
Conductor - Copper Str Size Range
300 kcmil
Certification - ETL
No
EU RoHS Indicator
Industry Standard(s)
Standards - RoHS Compliance Status
CM
Service
Single
Knockouts
4) 1 1/4"
Mounting Method
Cast Into Concrete