HUBBELL CANADA
1-Gang, Round, Cast Iron Box, Shallow, Brass Top
Image of B2537 1-Gang, Round, Cast Iron Box, Shallow, Brass Top
Image of B2537 1-Gang, Round, Cast Iron Box, Shallow, Brass Top
Discontinued

1-Gang, Round, Cast Iron Box, Shallow, Brass Top

Brand: Hubbell Wiring Device-Kellems

Catalog ID: B2537

Flush Concrete Floor Box Series, 1-Gang, Round, Cast Iron Box, Shallow, Fully Adjustable, Single Service, Brass Top

  • Corrosion resistant for on-grade applications
  • 1" NPT threaded conduit access holes for power
  • Oversized threaded conduit access holes for low voltage

Fully Adjustable; Cast Iron Box; Threaded Hubs

General

Application

Application - For Use On

Concrete

Catalog Number

B2537

Color

Construction

Case Iron

EU RoHS Indicator

Knockouts

4) 3/4"

Material

Cast Iron

Mounting Method

Cast Into Concrete

Product Family

Flush Round - B25 Series

Specifications

  • Cubic Inch Capacity - 30.0 cu. in. (491.6 cm3)
  • Min. Depth of Pour - 3.00" (76.2)
  • Style - Cast Iron

Type

UPC

783585102207

Dimensions

Dimensions

4.84 in x 4.84 in x 2.87 in

Height

2.87 in

Length

4.84 in

Width

4.84 in

Conductor Related

Cable Entry

From Top

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

  • UL/CSA
  • UL514

Operational

Service

Single

Configuration

Knockouts

4) 3/4"

Mounting Method

Cast Into Concrete

Logistics

Carton Quantity

4