HUBBELL CANADA
1-Gang, Round, Galvanized Stamped Steel Box, Deep, Brass Top
Image of B2527 1-Gang, Round, Galvanized Stamped Steel Box, Deep, Brass Top
Image of B2527 1-Gang, Round, Galvanized Stamped Steel Box, Deep, Brass Top
Discontinued

1-Gang, Round, Galvanized Stamped Steel Box, Deep, Brass Top

Brand: Hubbell Wiring Device-Kellems

Catalog ID: B2527

Flush Concrete Floor Box Series, 1-Gang, Round, Galvanized Stamped Steel Box, Deep, Fully Adjustable, Single Service, Brass Top

  • Stamped steel construction
  • Concentric knockouts permit various conduit sizes
  • Economical and light weight for above-grade applications

Fully Adjustable, PreGalvanized Stamped Steel Box; Concentric Knock-Outs

General

Application

Application - For Use On

Concrete

Catalog Number

B2527

Color

Construction

Fabricated

EU RoHS Indicator

Knockouts

4)1/2", 3)3/4", 1) 1", 1) 1 1/4"

Material

Galvanized Stamped Steel

Mounting Method

Cast Into Concrete

Product Family

Flush Round - B25 Series

Specifications

  • Cubic Inch Capacity - 30.0 cu. in. (491.6 cm3)
  • Min. Depth of Pour - 4.00" (101.6)
  • Style - Stamped Steel

Type

UPC

783585101705

Dimensions

Dimensions

6 in x 4.81 in x 3.88 in

Height

3.88 in

Length

6 in

Width

4.81 in

Conductor Related

Cable Entry

From Top

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

  • UL/CSA
  • UL514

Operational

Service

Single

Configuration

Knockouts

4)1/2", 3)3/4", 1) 1", 1) 1 1/4"

Mounting Method

Cast Into Concrete

Logistics

Carton Quantity

4