HUBBELL CANADA
1-Gang Weatherproof Box, Four 3/4 in. Threaded Outlets, Gray
Image of 5330-0 1-Gang Weatherproof Box, Four 3/4 in. Threaded Outlets, Gray
Image of 5330-0 1-Gang Weatherproof Box, Four 3/4 in. Threaded Outlets, Gray
play
3D View
play
360 View
+6
Image of 5330-0 1-Gang Weatherproof Box, Four 3/4 in. Threaded Outlets, Gray

1-Gang Weatherproof Box, Four 3/4 in. Threaded Outlets, Gray

Brand: Bell

Catalog ID: 5330-0

1-Gang Weatherproof Box, Four 3/4 in. Threaded Outlets, Gray

  • Rugged die-cast aluminum construction
  • State-of-the-art powder coat finish providess maximum weatherability and scratch resistance
  • Eight box mounting options with detachable lugs
  • Includes two 3/4 in. closure plugs
  • Internal hub threads comply with NEMA requirements and will accept all threaded fittings and threaded conduit
  • Ground screw installed
  • Multi-lingual instructions in each package

General

Catalog Number

5330-0

Color

Construction

Metallic

Material

Aluminum

Material Type

Metallic

Number of Gang(s)

1-Gang

Number Of Outlets

4

Product Family

Metallic Single-Gang Boxes

Product Type

Weatherproof Boxes & Extensions

Thread Size

3/4 in

Type

1-Gang

UPC

050169533000

Dimensions

Actual Depth

2.142 in

Cubic Capacity

18.3 cu.in

Depth

2.148 in

Height

4.565 in

Package Height

4.565 in

Package Length

2.148 in

Package Weight

0.63 lb

Package Width

2.816 in

Thread Size

3/4 in

Width

2.816 in

Certifications And Compliance

Certified Listed

  • UL Listed
  • CSA Certified

Nema Rating

NEMA 3R

Configuration

Number of Gang(s)

1-Gang

Number Of Outlets

4

Logistics

Carton Quantity

20

Packaging Type

Shrinkwrap

Pallet Quantity

2160

Standard Package

20