
Brand: Bell
Catalog ID: 5101-0
Application
Flip
Catalog Number
5101-0
Color
Construction
Metallic
Cover Type
Flip/Snap
EU RoHS Indicator
Material
Aluminum
Material Type
Metallic
Mounting Method
Horizontal; Device Mount
Number of Gang(s)
1-Gang
Type
UPC
050169510100
Weather Resistant
Yes
Actual Depth
0.75 in
Cubic Capacity
9.62678925 cu.in
Depth
0.75 in
Height
2.813 in
Package Height
2.813 in
Package Length
0.75 in
Package Weight
0.273 lb
Package Width
4.563 in
Width
4.563 in
Certified Listed
UL Listed
EU RoHS Indicator
NEC
Compliant
Nema Rating
NEMA 3R
Weather Resistant
Yes
Mounting Method
Horizontal; Device Mount
Number of Gang(s)
1-Gang
Carton Quantity
24
Packaging Type
Shrinkwrap
Pallet Quantity
3960
Standard Package
24