HUBBELL CANADA
1-Gang Weatherproof Cover, Vertical/Horizontal, Blank, Bronze
Image of 5173-2 1-Gang Weatherproof Cover, Vertical/Horizontal, Blank, Bronze
Image of 5173-2 1-Gang Weatherproof Cover, Vertical/Horizontal, Blank, Bronze
play
3D View
play
360 View
+3
Image of 5173-2 1-Gang Weatherproof Cover, Vertical/Horizontal, Blank, Bronze

1-Gang Weatherproof Cover, Vertical/Horizontal, Blank, Bronze

Brand: Bell

Catalog ID: 5173-2

1-Gang Weatherproof Cover, Vertical/Horizontal, Blank, Bronze

  • Stamped steel construction
  • State-of-the-art powder coat finish provides maximum weatherability and scratch resistance
  • Installation hardware and multilingual instructions are included
  • Blank
  • Vertical or horizontal mount

General

Application

Flat

Catalog Number

5173-2

Color

Construction

Metallic

Cover Type

Blank/Flat

Material

Aluminum

Material Type

Metallic

Mounting Method

Vertical; Device Mount

Number of Gang(s)

1-Gang

Product Family

Metallic Blank Covers

Product Type

Weatherproof Covers

Type

Cover

UPC

050169517321

Dimensions

Actual Depth

0.125 in

Cubic Capacity

3.7758 cu.in

Depth

0.28 in

Height

4.65 in

Package Height

4.531 in

Package Length

0.125 in

Package Weight

0.175 lb

Package Width

2.781 in

Width

2.9 in

Certifications And Compliance

Certified Listed

UL Listed

Nema Rating

NEMA 3R

Configuration

Mounting Method

Vertical; Device Mount

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

50

Packaging Type

Shrinkwrap

Pallet Quantity

7500

Standard Package

50