




Brand: Bell
Catalog ID: 5173-5
Application
Flat
Catalog Number
5173-5
Color
Construction
Metallic
Cover Type
Blank/Flat
EU RoHS Indicator
Material
Aluminum
Material Type
Metallic
Mounting Method
Vertical; Device Mount
Number of Gang(s)
1-Gang
Product Family
Metallic Blank Covers
Product Type
Weatherproof Covers
Type
UPC
050169517352
Actual Depth
0.125 in
Cubic Capacity
3.7758 cu.in
Depth
0.28 in
Height
4.65 in
Package Height
4.531 in
Package Length
0.125 in
Package Weight
0.11 lb
Package Width
2.781 in
Width
2.9 in
Certified Listed
UL Listed
EU RoHS Indicator
Nema Rating
NEMA 3R
Mounting Method
Vertical; Device Mount
Number of Gang(s)
1-Gang
Carton Quantity
12
Packaging Type
Blistercard
Pallet Quantity
3360
Standard Package
12